KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 22 n ± 20 % 50 X7R Sn Automotive MLCC
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  46.14 mΩ
R2  =  6.076 Ω
R3  =  2.787 Ω
R4  =  1 GΩ
L1  =  868.4 pH
L2  =  5.347 nH
L3  =  17.98 nH
C1  =  19.36 nF
C2  =  2.134 nF
C3  =  506 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  43.93 mΩ
R1  =  6.741 kΩ
R2  =  748.7 Ω
R3  =  68.07 Ω
R4  =  7.475 Ω
R5  =  862.8 mΩ
R6  =  126.6 mΩ
R7  =  22.59 mΩ
R8  =  13.12 mΩ
R9  =  107.4 mΩ
R10  =  545 mΩ
R11  =  793.2 mΩ
R12  =  5.464 mΩ
R13  =  19.75 mΩ
L1  =  21.91 pH
L2  =  38.89 pH
L3  =  1000 aH
L4  =  20.7 pH
L5  =  34.22 pH
C1_8  =  1.47 μF
C9  =  1.2 μF
C10  =  40.37 nF
C11  =  13.2 nF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 0.94 0.037
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Automotive