KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAM21BR71E182JT Hist.PN: 08053C182J4T2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 1.8 n | ± 5 % | 25 | X7R | Sn | Automotive | MLCC |
Impedance
R0 = 100 μΩ
R1 = 202.1 mΩ
R2 = 30.92 Ω
R3 = 5.618 Ω
R4 = 1 GΩ
L1 = 851.2 pH
L2 = 6.467 nH
L3 = 17.97 nH
C1 = 1.584 nF
C2 = 174.6 pF
C3 = 41.4 pF
ESR
R0 = 187.6 mΩ
R1 = 58.32 kΩ
R2 = 3.222 kΩ
R3 = 192.8 Ω
R4 = 13.73 Ω
R5 = 2.057 Ω
R6 = 356.1 mΩ
R7 = 93.61 mΩ
R8 = 40.89 mΩ
R9 = 241 mΩ
R10 = 892.5 mΩ
R11 = 400.5 mΩ
R12 = 17.24 mΩ
R13 = 28.96 mΩ
L1 = 14.83 pH
L2 = 53.85 pH
L3 = 1000 aH
L4 = 17.08 pH
L5 = 23.74 pH
C1_8 = 114.4 nF
C9 = 45.19 nF
C10 = 1.598 nF
C11 = 841.1 pF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 0.94 | 0.037 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Automotive