KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAM21BR71C273MT Hist.PN: 0805YC273M4T2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 27 n | ± 20 % | 16 | X7R | Sn | Automotive | MLCC |
Impedance
R0 = 100 μΩ
R1 = 40.89 mΩ
R2 = 5.319 Ω
R3 = 2.632 Ω
R4 = 1 GΩ
L1 = 869.9 pH
L2 = 5.264 nH
L3 = 17.98 nH
C1 = 23.76 nF
C2 = 2.619 nF
C3 = 621 pF
ESR
R0 = 39.01 mΩ
R1 = 5.65 kΩ
R2 = 664.4 Ω
R3 = 62.51 Ω
R4 = 7.112 Ω
R5 = 803.7 mΩ
R6 = 116.4 mΩ
R7 = 20.11 mΩ
R8 = 11.96 mΩ
R9 = 100.5 mΩ
R10 = 523.5 mΩ
R11 = 838.8 mΩ
R12 = 4.974 mΩ
R13 = 19.14 mΩ
L1 = 22.62 pH
L2 = 37.87 pH
L3 = 1 pH
L4 = 21.03 pH
L5 = 35.26 pH
C1_8 = 1.812 μF
C9 = 1.569 μF
C10 = 52.57 nF
C11 = 16.54 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 0.94 | 0.037 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Automotive