KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAM21BR71C123MT Hist.PN: 0805YC123M4T2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 12 n | ± 20 % | 16 | X7R | Sn | Automotive | MLCC |
Impedance
R0 = 100 μΩ
R1 = 65.98 mΩ
R2 = 9.01 Ω
R3 = 3.303 Ω
R4 = 1 GΩ
L1 = 864.2 pH
L2 = 5.599 nH
L3 = 17.98 nH
C1 = 10.56 nF
C2 = 1.164 nF
C3 = 276 pF
ESR
R0 = 62.44 mΩ
R1 = 11.37 kΩ
R2 = 1.066 kΩ
R3 = 87.59 Ω
R4 = 8.662 Ω
R5 = 1.065 Ω
R6 = 162.7 mΩ
R7 = 31.87 mΩ
R8 = 17.28 mΩ
R9 = 130.6 mΩ
R10 = 614.2 mΩ
R11 = 672.2 mΩ
R12 = 7.217 mΩ
R13 = 21.66 mΩ
L1 = 19.94 pH
L2 = 42.08 pH
L3 = 1000 aH
L4 = 19.76 pH
L5 = 31.32 pH
C1_8 = 792.4 nF
C9 = 542.4 nF
C10 = 18.47 nF
C11 = 6.779 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 0.94 | 0.037 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Automotive