KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAM15AR71C563KT Hist.PN: 0603YC563K4T2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 56 n | ± 10 % | 16 | X7R | Sn | Automotive | MLCC |
Impedance
R0 = 100 μΩ
R1 = 24.69 mΩ
R2 = 3.611 Ω
R3 = 1.883 Ω
R4 = 1 GΩ
L1 = 1.02 nH
L2 = 4.496 nH
L3 = 22.64 nH
C1 = 46.48 nF
C2 = 8.4 nF
C3 = 1.064 nF
ESR
R0 = 26.47 mΩ
R1 = 3.961 kΩ
R2 = 570.3 Ω
R3 = 73.21 Ω
R4 = 9.092 Ω
R5 = 1.51 Ω
R6 = 159.5 mΩ
R7 = 26.67 mΩ
R8 = 11.9 mΩ
R9 = 30.45 mΩ
R10 = 280.7 mΩ
R11 = 415.3 mΩ
R12 = 6.07 mΩ
R13 = 21.44 mΩ
L1 = 3.782 pH
L2 = 28.57 pH
L3 = 1000 aH
L4 = 21.42 pH
L5 = 28.32 pH
C1_8 = 3.191 μF
C9 = 3.76 μF
C10 = 144.3 nF
C11 = 50.83 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Automotive