KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAM15AR71C182KT Hist.PN: 0603YC182K4T2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 1.8 n | ± 10 % | 16 | X7R | Sn | Automotive | MLCC |
Impedance
R0 = 100 μΩ
R1 = 187.6 mΩ
R2 = 36.14 Ω
R3 = 11.64 Ω
R4 = 1 GΩ
L1 = 907.7 pH
L2 = 1.659 nH
L3 = 27.07 nH
C1 = 1.494 nF
C2 = 270 pF
C3 = 34.2 pF
ESR
R0 = 198.4 mΩ
R1 = 78.27 kΩ
R2 = 6.261 kΩ
R3 = 438.9 Ω
R4 = 40.01 Ω
R5 = 5.463 Ω
R6 = 990 mΩ
R7 = 356.1 mΩ
R8 = 114.7 mΩ
R9 = 2.316 Ω
R10 = 12.32 Ω
R11 = 489.9 mΩ
R12 = 26.07 mΩ
R13 = 23.58 mΩ
L1 = 29.96 pH
L2 = 32.8 pH
L3 = 1000 aH
L4 = 24.09 pH
L5 = 4.471 pH
C1_8 = 115.3 nF
C9 = 28.53 nF
C10 = 1.898 nF
C11 = 1.811 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Automotive