KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAM15AR71A224KT Hist.PN: 0603ZC224K4T2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0603 | 220 n | ± 10 % | 10 | X7R | Sn | Automotive | MLCC |
Impedance
R0 = 100 μΩ
R1 = 11.01 mΩ
R2 = 1.444 Ω
R3 = 911.8 mΩ
R4 = 1 GΩ
L1 = 1.069 nH
L2 = 6.686 nH
L3 = 21.08 nH
C1 = 182.6 nF
C2 = 33 nF
C3 = 4.18 nF
ESR
R0 = 11.87 mΩ
R1 = 1.208 kΩ
R2 = 219.7 Ω
R3 = 35.89 Ω
R4 = 5.042 Ω
R5 = 905.3 mΩ
R6 = 77.15 mΩ
R7 = 9.504 mΩ
R8 = 4.831 mΩ
R9 = 5.431 mΩ
R10 = 62.32 mΩ
R11 = 388.8 mΩ
R12 = 3.398 mΩ
R13 = 20.64 mΩ
L1 = 1.66 pH
L2 = 27.04 pH
L3 = 1000 aH
L4 = 20.44 pH
L5 = 59.05 pH
C1_8 = 11.97 μF
C9 = 26.24 μF
C10 = 809.3 nF
C11 = 191.7 nF
EIA - 0603
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.6 ±0.15 | 0.063 ±0.006 |
W | 0.81 ±0.15 | 0.032 ±0.006 |
T max. | 0.9 | 0.035 |
t | 0.35 ±0.15 | 0.014 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Automotive