KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAM05AR71H561MH Hist.PN: 04025C561M4T2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 560 p | ± 20 % | 50 | X7R | Sn | Automotive | MLCC |
Impedance
R0 = 317.1 μΩ
R1 = 423.1 mΩ
R2 = 57.84 Ω
R3 = 18.12 Ω
R4 = 1 GΩ
L1 = 813.6 pH
L2 = 38.82 nH
L3 = 33.95 nH
C1 = 487.2 pF
C2 = 61.6 pF
C3 = 10.64 pF
ESR
R0 = 395.1 mΩ
R1 = 343 kΩ
R2 = 17.75 kΩ
R3 = 865.6 Ω
R4 = 41.49 Ω
R5 = 4.177 Ω
R6 = 546 mΩ
R7 = 271.5 mΩ
R8 = 209 mΩ
R9 = 38.15 mΩ
R10 = 5.223 Ω
R11 = 910.5 mΩ
R12 = 95.67 mΩ
R13 = 23.28 mΩ
L1 = 1.52 pH
L2 = 2.318 pH
L3 = 2.169 pH
L4 = 14.44 pH
L5 = 13.86 pH
C1_8 = 28.95 nF
C9 = 20.4 nF
C10 = 574.6 pF
C11 = 368.1 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Automotive