KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAM05AR71H182MH Hist.PN: 04025C182M4T2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 1.8 n | ± 20 % | 50 | X7R | Sn | Automotive | MLCC |
Impedance
R0 = 168.8 μΩ
R1 = 198.1 mΩ
R2 = 41.22 Ω
R3 = 9.872 Ω
R4 = 1 GΩ
L1 = 834.8 pH
L2 = 40.06 nH
L3 = 30.32 nH
C1 = 1.566 nF
C2 = 198 pF
C3 = 34.2 pF
ESR
R0 = 187.8 mΩ
R1 = 115.1 kΩ
R2 = 8.74 kΩ
R3 = 554.1 Ω
R4 = 39.14 Ω
R5 = 4.778 Ω
R6 = 541.9 mΩ
R7 = 183.2 mΩ
R8 = 77.03 mΩ
R9 = 51.56 mΩ
R10 = 609.4 mΩ
R11 = 476.8 mΩ
R12 = 32.26 mΩ
R13 = 717.6 μΩ
L1 = 4.481 pH
L2 = 6.202 pH
L3 = 2.255 pH
L4 = 12.23 pH
L5 = 12.41 pH
C1_8 = 90.47 nF
C9 = 68.7 nF
C10 = 2.502 nF
C11 = 361.4 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Automotive