KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAM05AR71E271KH Hist.PN: 04023C271K4T2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 270 p | ± 10 % | 25 | X7R | Sn | Automotive | MLCC |
Impedance
R0 = 470.1 μΩ
R1 = 679.8 mΩ
R2 = 71.46 Ω
R3 = 26.48 Ω
R4 = 1 GΩ
L1 = 800.6 pH
L2 = 38.06 nH
L3 = 36.44 nH
C1 = 234.9 pF
C2 = 29.7 pF
C3 = 5.13 pF
ESR
R0 = 628.8 mΩ
R1 = 678.4 kΩ
R2 = 27.65 kΩ
R3 = 1.144 kΩ
R4 = 43.03 Ω
R5 = 3.841 Ω
R6 = 548.6 mΩ
R7 = 347.2 mΩ
R8 = 390 mΩ
R9 = 31.61 mΩ
R10 = 19.99 Ω
R11 = 1.364 Ω
R12 = 188.7 mΩ
R13 = 204.7 mΩ
L1 = 773.4 aH
L2 = 1.253 pH
L3 = 2.117 pH
L4 = 16.01 pH
L5 = 14.86 pH
C1_8 = 14.2 nF
C9 = 9.552 nF
C10 = 229.2 pF
C11 = 372.3 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Automotive