KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAM05AR71C821JH Hist.PN: 0402YC821J4T2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 820 p | ± 5 % | 16 | X7R | Sn | Automotive | MLCC |
Impedance
R0 = 258 μΩ
R1 = 330.2 mΩ
R2 = 51.78 Ω
R3 = 14.86 Ω
R4 = 1 GΩ
L1 = 820.4 pH
L2 = 39.22 nH
L3 = 32.72 nH
C1 = 713.4 pF
C2 = 90.2 pF
C3 = 15.58 pF
ESR
R0 = 309.9 mΩ
R1 = 240.1 kΩ
R2 = 14.09 kΩ
R3 = 748.2 Ω
R4 = 40.7 Ω
R5 = 4.364 Ω
R6 = 544.6 mΩ
R7 = 238.8 mΩ
R8 = 150.9 mΩ
R9 = 42.1 mΩ
R10 = 2.589 Ω
R11 = 737.1 mΩ
R12 = 67.08 mΩ
R13 = 7.472 mΩ
L1 = 2.163 pH
L2 = 3.197 pH
L3 = 2.197 pH
L4 = 13.68 pH
L5 = 13.37 pH
C1_8 = 42 nF
C9 = 30.33 nF
C10 = 929.1 pF
C11 = 365.9 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Automotive