KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAM05AR71C391KH Hist.PN: 0402YC391K4T2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 390 p | ± 10 % | 16 | X7R | Sn | Automotive | MLCC |
Impedance
R0 = 385.5 μΩ
R1 = 535.3 mΩ
R2 = 64.24 Ω
R3 = 21.87 Ω
R4 = 1 GΩ
L1 = 807.1 pH
L2 = 38.44 nH
L3 = 35.17 nH
C1 = 339.3 pF
C2 = 42.9 pF
C3 = 7.41 pF
ESR
R0 = 497.5 mΩ
R1 = 481 kΩ
R2 = 22.12 kΩ
R3 = 993.9 Ω
R4 = 42.25 Ω
R5 = 4.007 Ω
R6 = 547.3 mΩ
R7 = 306.7 mΩ
R8 = 284.8 mΩ
R9 = 34.75 mΩ
R10 = 10.16 Ω
R11 = 1.113 Ω
R12 = 134 mΩ
R13 = 68.42 mΩ
L1 = 1.087 pH
L2 = 1.709 pH
L3 = 2.143 pH
L4 = 15.2 pH
L5 = 14.35 pH
C1_8 = 20.33 nF
C9 = 14 nF
C10 = 364.2 pF
C11 = 370.2 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Automotive