KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAM05AR71C223JH Hist.PN: 0402YC223J4T2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 22 n | ± 5 % | 16 | X7R | Sn | Automotive | MLCC |
Impedance
R0 = 43.68 μΩ
R1 = 38.92 mΩ
R2 = 19.95 Ω
R3 = 2.686 Ω
R4 = 1 GΩ
L1 = 882 pH
L2 = 42.86 nH
L3 = 23.78 nH
C1 = 19.14 nF
C2 = 2.42 nF
C3 = 418 pF
ESR
R0 = 38.12 mΩ
R1 = 11.08 kΩ
R2 = 1.913 kΩ
R3 = 213 Ω
R4 = 34.53 Ω
R5 = 6.371 Ω
R6 = 533.1 mΩ
R7 = 78.81 mΩ
R8 = 9.061 mΩ
R9 = 98.36 mΩ
R10 = 6.089 mΩ
R11 = 119.1 mΩ
R12 = 3.137 mΩ
R13 = 413.2 nΩ
L1 = 45.5 pH
L2 = 51.17 pH
L3 = 2.452 pH
L4 = 8.572 pH
L5 = 9.789 pH
C1_8 = 1.041 μF
C9 = 928.1 nF
C10 = 58.63 nF
C11 = 347.6 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Automotive