KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAM05AR71C103KH Hist.PN: 0402YC103K4T2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0402 | 10 n | ± 10 % | 16 | X7R | Sn | Automotive | MLCC |
Impedance
R0 = 66.86 μΩ
R1 = 64.98 mΩ
R2 = 25.07 Ω
R3 = 4.047 Ω
R4 = 1 GΩ
L1 = 866.8 pH
L2 = 41.96 nH
L3 = 25.67 nH
C1 = 8.7 nF
C2 = 1.1 nF
C3 = 190 pF
ESR
R0 = 62.99 mΩ
R1 = 23.16 kΩ
R2 = 3.087 kΩ
R3 = 287.8 Ω
R4 = 35.92 Ω
R5 = 5.819 Ω
R6 = 535.8 mΩ
R7 = 102.8 mΩ
R8 = 17.78 mΩ
R9 = 80.26 mΩ
R10 = 25.98 mΩ
R11 = 184.4 mΩ
R12 = 6.537 mΩ
R13 = 4.331 μΩ
L1 = 21.93 pH
L2 = 26.32 pH
L3 = 2.388 pH
L4 = 9.588 pH
L5 = 10.55 pH
C1_8 = 482.3 nF
C9 = 408.8 nF
C10 = 21.71 nF
C11 = 351.9 pF
EIA - 0402
millimeters [mm] | inches [in] | |
---|---|---|
L | 1.0 ±0.1 | 0.039 ±0.004 |
W | 0.5 ±0.1 | 0.02 ±0.004 |
T max. | 0.56 | 0.022 |
t | 0.25 ±0.15 | 0.01 ±0.006 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Automotive