KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAF21KR72D153MU Hist.PN: 08052C153M4Z2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 15 n | ± 20 % | 200 | X7R | FLEXITERM® | Automotive | MLCC |
Impedance
R0 = 100 μΩ
R1 = 57.84 mΩ
R2 = 7.793 Ω
R3 = 3.103 Ω
R4 = 1 GΩ
L1 = 865.8 pH
L2 = 5.505 nH
L3 = 17.98 nH
C1 = 13.2 nF
C2 = 1.455 nF
C3 = 345 pF
ESR
R0 = 54.86 mΩ
R1 = 9.378 kΩ
R2 = 936 Ω
R3 = 79.82 Ω
R4 = 8.204 Ω
R5 = 985.5 mΩ
R6 = 148.4 mΩ
R7 = 28.07 mΩ
R8 = 15.61 mΩ
R9 = 121.5 mΩ
R10 = 587.8 mΩ
R11 = 714.4 mΩ
R12 = 6.515 mΩ
R13 = 20.94 mΩ
L1 = 20.64 pH
L2 = 40.88 pH
L3 = 1000 aH
L4 = 20.1 pH
L5 = 32.36 pH
C1_8 = 994.9 nF
C9 = 726.6 nF
C10 = 24.63 nF
C11 = 8.665 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.4 | 0.055 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi Automotive