KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAF21KR72A223KU Hist.PN: 08051C223K4Z2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 22 n | ± 10 % | 100 | X7R | FLEXITERM® | Automotive | MLCC |
Impedance
R0 = 100 μΩ
R1 = 46.14 mΩ
R2 = 6.076 Ω
R3 = 2.787 Ω
R4 = 1 GΩ
L1 = 868.4 pH
L2 = 5.347 nH
L3 = 17.98 nH
C1 = 19.36 nF
C2 = 2.134 nF
C3 = 506 pF
ESR
R0 = 43.93 mΩ
R1 = 6.741 kΩ
R2 = 748.7 Ω
R3 = 68.07 Ω
R4 = 7.475 Ω
R5 = 862.8 mΩ
R6 = 126.6 mΩ
R7 = 22.59 mΩ
R8 = 13.12 mΩ
R9 = 107.4 mΩ
R10 = 545 mΩ
R11 = 793.2 mΩ
R12 = 5.464 mΩ
R13 = 19.75 mΩ
L1 = 21.91 pH
L2 = 38.89 pH
L3 = 1000 aH
L4 = 20.7 pH
L5 = 34.22 pH
C1_8 = 1.47 μF
C9 = 1.2 μF
C10 = 40.37 nF
C11 = 13.2 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.4 | 0.055 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi Automotive