KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAF21KR71E225KU Hist.PN: 08053C225K4Z2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 2.2 μ | ± 10 % | 25 | X7R | FLEXITERM® | Automotive | MLCC |
Impedance
R0 = 100 μΩ
R1 = 3.049 mΩ
R2 = 304.5 mΩ
R3 = 767.6 mΩ
R4 = 1 GΩ
L1 = 901 pH
L2 = 3.768 nH
L3 = 17.98 nH
C1 = 1.936 μF
C2 = 213.4 nF
C3 = 50.6 nF
ESR
R0 = 3.039 mΩ
R1 = 127.3 Ω
R2 = 51.09 Ω
R3 = 10.02 Ω
R4 = 2.441 Ω
R5 = 174.6 mΩ
R6 = 18.91 mΩ
R7 = 1.651 mΩ
R8 = 1.622 mΩ
R9 = 24.26 mΩ
R10 = 220 mΩ
R11 = 2.789 Ω
R12 = 660 μΩ
R13 = 9.76 mΩ
L1 = 44.95 pH
L2 = 21.37 pH
L3 = 1 pH
L4 = 29.49 pH
L5 = 67.03 pH
C1_8 = 161.2 μF
C9 = 500.2 μF
C10 = 15.35 μF
C11 = 2.093 μF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.4 | 0.055 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi Automotive