KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAF21KR71C105JU Hist.PN: 0805YC105J4Z2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 1 μ | ± 5 % | 16 | X7R | FLEXITERM® | Automotive | MLCC |
Impedance
R0 = 100 μΩ
R1 = 4.854 mΩ
R2 = 508.4 mΩ
R3 = 957.3 mΩ
R4 = 1 GΩ
L1 = 895.4 pH
L2 = 4.001 nH
L3 = 17.98 nH
C1 = 880 nF
C2 = 97 nF
C3 = 23 nF
ESR
R0 = 4.802 mΩ
R1 = 251.1 Ω
R2 = 80.9 Ω
R3 = 13.91 Ω
R4 = 2.957 Ω
R5 = 229.5 mΩ
R6 = 26.18 mΩ
R7 = 2.584 mΩ
R8 = 2.32 mΩ
R9 = 31.3 mΩ
R10 = 257 mΩ
R11 = 2.249 Ω
R12 = 947.8 μΩ
R13 = 11.01 mΩ
L1 = 39.75 pH
L2 = 23.68 pH
L3 = 1 pH
L4 = 27.76 pH
L5 = 59.74 pH
C1_8 = 72.14 μF
C9 = 178.1 μF
C10 = 5.55 μF
C11 = 879.2 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 1.4 | 0.055 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi Automotive