KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAF21BR71E104JT Hist.PN: 08053C104J4Z2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 100 n | ± 5 % | 25 | X7R | FLEXITERM® | Automotive | MLCC |
Impedance
R0 = 100 μΩ
R1 = 18.89 mΩ
R2 = 2.271 Ω
R3 = 1.824 Ω
R4 = 1 GΩ
L1 = 879 pH
L2 = 4.766 nH
L3 = 17.98 nH
C1 = 88 nF
C2 = 9.7 nF
C3 = 2.3 nF
ESR
R0 = 18.26 mΩ
R1 = 1.828 kΩ
R2 = 309.7 Ω
R3 = 36.26 Ω
R4 = 5.174 Ω
R5 = 510.2 mΩ
R6 = 67.77 mΩ
R7 = 9.557 mΩ
R8 = 6.599 mΩ
R9 = 65.84 mΩ
R10 = 404.5 mΩ
R11 = 1.199 Ω
R12 = 2.727 mΩ
R13 = 15.66 mΩ
L1 = 27.75 pH
L2 = 31.94 pH
L3 = 1 pH
L4 = 23.26 pH
L5 = 42.68 pH
C1_8 = 6.889 μF
C9 = 8.721 μF
C10 = 284.6 nF
C11 = 69.83 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 0.94 | 0.037 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi Automotive