KYOCERA AVX - Advanced Electronic Components & Solutions
KYOCERA AVX Part No.KAF21BR71C563KT Hist.PN: 0805YC563K4Z2A
Ceramic Division
Category - Automotive
Case Size [EIA] | Capacitance [F] | Tolerance | Voltage [V] | Dielectric | Termination | Product Type | Technology |
---|---|---|---|---|---|---|---|
0805 | 56 n | ± 10 % | 16 | X7R | FLEXITERM® | Automotive | MLCC |
Impedance
R0 = 100 μΩ
R1 = 26.59 mΩ
R2 = 3.31 Ω
R3 = 2.146 Ω
R4 = 1 GΩ
L1 = 875 pH
L2 = 4.98 nH
L3 = 17.98 nH
C1 = 49.28 nF
C2 = 5.432 nF
C3 = 1.288 nF
ESR
R0 = 25.55 mΩ
R1 = 3.013 kΩ
R2 = 434.2 Ω
R3 = 46.15 Ω
R4 = 5.957 Ω
R5 = 623.9 mΩ
R6 = 86.1 mΩ
R7 = 13.28 mΩ
R8 = 8.586 mΩ
R9 = 79.4 mΩ
R10 = 453.4 mΩ
R11 = 1.024 Ω
R12 = 3.559 mΩ
R13 = 17.12 mΩ
L1 = 25.35 pH
L2 = 34.45 pH
L3 = 1 pH
L4 = 22.25 pH
L5 = 39.22 pH
C1_8 = 3.814 μF
C9 = 4.081 μF
C10 = 134.7 nF
C11 = 36.9 nF
EIA - 0805
millimeters [mm] | inches [in] | |
---|---|---|
L | 2.01 ±0.2 | 0.079 ±0.008 |
W | 1.25 ±0.2 | 0.049 ±0.008 |
T max. | 0.94 | 0.037 |
t | 0.5 ±0.25 | 0.02 ±0.01 |
For more specific information about part number case size see: Catalog Series Datasheet - X7R Flexi Automotive