KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 680 p ± 20 % 100 NP0 Sn/Pb Hi Rel MLCC
AP051A681MQB2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

AP03 = 0603

AP05 = 0805

AP06 = 1206

AP10 = 1210

AP12 = 1812

AP20 = 2220

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

NP0 = A

2 Sig. Digits +

Number of Zeros

e.g. 10μF = 106

J = ±5%

K = ±10%

M = ±20%

Q = APS

T = Plated Ni and Sn

B = 10% min lead

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NP0 APS SnPb HiRel

rohs
Ceramic schema - NP0, X8R, X5R and Y5V
RP  =  1 GΩ
R0  =  2.975 mΩ
R1  =  149.3 mΩ
R2  =  42.15 mΩ
R3  =  4.401 mΩ
R4  =  2.975 mΩ
R5  =  1.79 mΩ
R6  =  1.839 mΩ
R7  =  1.492 mΩ
R8  =  1.048 mΩ
R9  =  1.172 mΩ
R10  =  1.019 mΩ
R11  =  984.1 μΩ
R12  =  971.1 μΩ
R13  =  4.808 mΩ
R14  =  7.779 mΩ
R15  =  46.3 mΩ
R16  =  374.9 mΩ
R17  =  451.2 mΩ
C0  =  683.4 pF
C1  =  371.4 nF
C2  =  9.444 nF
C3  =  3.172 nF
L0  =  358.4 pH
L1  =  9.951 pH
L2  =  9.216 pH
L3  =  63.16 pH
L4  =  47.99 pH
L5  =  8.477 pH
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 0.94 0.037
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - NP0 APS SnPb HiRel