KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 56 p ± 5 % 100 NP0 Sn Hi Rel MLCC
AP051A560JQT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

AP03 = 0603

AP05 = 0805

AP06 = 1206

AP10 = 1210

AP12 = 1812

AP20 = 2220

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

NP0 = A

2 Sig. Digits +

Number of Zeros

e.g. 10μF = 106

J = ±5%

K = ±10%

M = ±20%

Q = APS

T = Plated Ni and Sn

B = 10% min lead

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NP0 APS HiRel

rohs
Ceramic schema - NP0, X8R, X5R and Y5V
RP  =  1 GΩ
R0  =  1.692 mΩ
R1  =  5.047 Ω
R2  =  1.389 Ω
R3  =  156.4 mΩ
R4  =  41.96 mΩ
R5  =  11.56 mΩ
R6  =  12.55 mΩ
R7  =  8.126 mΩ
R8  =  3.145 mΩ
R9  =  3.809 mΩ
R10  =  2.238 mΩ
R11  =  1.917 mΩ
R12  =  1.738 mΩ
R13  =  12.2 mΩ
R14  =  9.93 mΩ
R15  =  90.85 mΩ
R16  =  474.6 mΩ
R17  =  498 mΩ
C0  =  62.19 pF
C1  =  48.55 nF
C2  =  2.111 nF
C3  =  801.5 pF
L0  =  399.2 pH
L1  =  5.109 pH
L2  =  3.542 pH
L3  =  66.51 pH
L4  =  26.1 pH
L5  =  10.14 pH
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 0.94 0.037
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - NP0 APS HiRel