KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0603 270 p ± 5 % 50 NP0 Sn/Pb Hi Rel MLCC
AP035A271JQB2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

AP03 = 0603

AP05 = 0805

AP06 = 1206

AP10 = 1210

AP12 = 1812

AP20 = 2220

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

NP0 = A

2 Sig. Digits +

Number of Zeros

e.g. 10μF = 106

J = ±5%

K = ±10%

M = ±20%

Q = APS

T = Plated Ni and Sn

B = 10% min lead

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NP0 APS SnPb HiRel

rohs
Ceramic schema - NP0, X8R, X5R and Y5V
RP  =  1 GΩ
R0  =  1.119 mΩ
R1  =  689.9 mΩ
R2  =  232.9 mΩ
R3  =  15.94 mΩ
R4  =  8.175 mΩ
R5  =  6.331 mΩ
R6  =  3.689 mΩ
R7  =  2.618 mΩ
R8  =  2.337 mΩ
R9  =  1.616 mΩ
R10  =  1.311 mΩ
R11  =  1.498 mΩ
R12  =  1.34 mΩ
R13  =  5.245 mΩ
R14  =  21.69 mΩ
R15  =  47.96 mΩ
R16  =  519.1 mΩ
R17  =  585.5 mΩ
C0  =  263.5 pF
C1  =  221.3 nF
C2  =  4.986 nF
C3  =  923.3 pF
L0  =  450.8 pH
L1  =  5.018 pH
L2  =  14.83 pH
L3  =  70.02 pH
L4  =  47.98 pH
L5  =  9.02 pH
Ceramic capacitor case schema Universal

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.81 ±0.15 0.032 ±0.006
T max. 0.9 0.035
t 0.35 ±0.15 0.014 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - NP0 APS SnPb HiRel