KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0603 56 p ± 20 % 100 NP0 Sn/Pb Hi Rel MLCC
AP031A560MQB2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

AP03 = 0603

AP05 = 0805

AP06 = 1206

AP10 = 1210

AP12 = 1812

AP20 = 2220

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

NP0 = A

2 Sig. Digits +

Number of Zeros

e.g. 10μF = 106

J = ±5%

K = ±10%

M = ±20%

Q = APS

T = Plated Ni and Sn

B = 10% min lead

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NP0 APS SnPb HiRel

rohs
Ceramic schema - NP0, X8R, X5R and Y5V
RP  =  1 GΩ
R0  =  2.274 mΩ
R1  =  7.537 Ω
R2  =  2.544 Ω
R3  =  254 mΩ
R4  =  95.12 mΩ
R5  =  62.93 mΩ
R6  =  20.82 mΩ
R7  =  12.46 mΩ
R8  =  10.6 mΩ
R9  =  4.28 mΩ
R10  =  2.902 mΩ
R11  =  3.217 mΩ
R12  =  2.518 mΩ
R13  =  7.437 mΩ
R14  =  35.95 mΩ
R15  =  88.85 mΩ
R16  =  997.2 mΩ
R17  =  574.3 mΩ
C0  =  52.13 pF
C1  =  39.21 nF
C2  =  1.261 nF
C3  =  251 pF
L0  =  464.8 pH
L1  =  3.829 pH
L2  =  11.69 pH
L3  =  67.3 pH
L4  =  27.58 pH
L5  =  11.14 pH
Ceramic capacitor case schema Universal

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.81 ±0.15 0.032 ±0.006
T max. 0.9 0.035
t 0.35 ±0.15 0.014 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - NP0 APS SnPb HiRel