KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0603 47 p ± 10 % 100 NP0 Sn Hi Rel MLCC
AP031A470KQT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

AP03 = 0603

AP05 = 0805

AP06 = 1206

AP10 = 1210

AP12 = 1812

AP20 = 2220

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

NP0 = A

2 Sig. Digits +

Number of Zeros

e.g. 10μF = 106

J = ±5%

K = ±10%

M = ±20%

Q = APS

T = Plated Ni and Sn

B = 10% min lead

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - NP0 APS HiRel

rohs
Ceramic schema - NP0, X8R, X5R and Y5V
RP  =  1 GΩ
R0  =  2.461 mΩ
R1  =  9.837 Ω
R2  =  3.321 Ω
R3  =  345.8 mΩ
R4  =  125 mΩ
R5  =  81.28 mΩ
R6  =  25.24 mΩ
R7  =  14.83 mΩ
R8  =  12.54 mΩ
R9  =  4.77 mΩ
R10  =  3.171 mΩ
R11  =  3.503 mΩ
R12  =  2.701 mΩ
R13  =  7.732 mΩ
R14  =  38.03 mΩ
R15  =  95.16 mΩ
R16  =  1.072 Ω
R17  =  573.1 mΩ
C0  =  43.52 pF
C1  =  32.34 nF
C2  =  1.082 nF
C3  =  217.1 pF
L0  =  466.3 pH
L1  =  3.715 pH
L2  =  11.39 pH
L3  =  67 pH
L4  =  25.93 pH
L5  =  11.4 pH
Ceramic capacitor case schema Universal

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.81 ±0.15 0.032 ±0.006
T max. 0.9 0.035
t 0.35 ±0.15 0.014 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - NP0 APS HiRel