KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
1210 4.7 μ ± 20 % 35 X5R Sn General MLCC
1210DD475MAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

0101**

0201

0402

0603

0805

1206

1210

1812

**EIA 01005

4V = 4V

6 = 6.3V

Z = 10V

Y = 16V

3 = 25V

D = 35V

5 = 50V

1 = 100V

D = X5R

2 Sig. Digits +

Number of Zeros

K = ±10%

M = ±20%

A = N/A

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

U = 4mm TR (01005)

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X5R General

rohs_lf
Ceramic schema - NP0, X8R, X5R and Y5V
RP  =  1 GΩ
R0  =  4.462 mΩ
R1  =  144.1 Ω
R2  =  97.25 Ω
R3  =  23.69 Ω
R4  =  8.839 Ω
R5  =  3.087 Ω
R6  =  1.174 Ω
R7  =  414.4 mΩ
R8  =  105.4 mΩ
R9  =  20.06 mΩ
R10  =  4.56 mΩ
R11  =  777.1 μΩ
R12  =  1.105 mΩ
R13  =  693.5 μΩ
R14  =  1.883 mΩ
R15  =  8.13 mΩ
R16  =  16.92 mΩ
R17  =  1.666 Ω
C0  =  4.438 μF
C1  =  469.1 μF
C2  =  12.97 μF
C3  =  6.066 μF
L0  =  511.7 pH
L1  =  71.37 pH
L2  =  64.59 pH
L3  =  91.02 pH
L4  =  65.91 pH
L5  =  70.33 pH
Ceramic capacitor case schema Universal

EIA - 1210

millimeters [mm] inches [in]
L 3.3 ±0.4 0.13 ±0.016
W 2.5 ±0.3 0.098 ±0.012
T max. 2.7 0.106
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X5R General