KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
1206 15 n ± 20 % 500 X7R Sn General MLCC
12067C153MAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  307 μΩ
R1  =  70.34 mΩ
R2  =  6.556 Ω
R3  =  10.66 Ω
R4  =  1 GΩ
L1  =  1.104 nH
L2  =  4.794 nH
L3  =  31.14 nH
C1  =  12.9 nF
C2  =  1.95 nF
C3  =  210 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  76.6 mΩ
R1  =  7.944 kΩ
R2  =  620.8 Ω
R3  =  69.17 Ω
R4  =  4.339 Ω
R5  =  450.8 mΩ
R6  =  61.18 mΩ
R7  =  23.14 mΩ
R8  =  21.78 mΩ
R9  =  445.3 kΩ
R10  =  856.7 mΩ
R11  =  1.602 Ω
R12  =  9.897 mΩ
R13  =  42.73 mΩ
L1  =  16.3 nH
L2  =  123.3 pH
L3  =  1000 aH
L4  =  31.86 pH
L5  =  46.02 pH
C1_8  =  1.17 μF
C9  =  2.107 μF
C10  =  62.89 nF
C11  =  10.08 nF
Ceramic capacitor case schema Universal

EIA - 1206

millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 ±0.2 0.063 ±0.008
T max. 1.78 0.07
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General