KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
1206 4.7 μ ± 20 % 50 X7R Sn General MLCC
12065C475MAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  530 μΩ
R1  =  2.981 mΩ
R2  =  233.8 mΩ
R3  =  320.1 mΩ
R4  =  1 GΩ
L1  =  1.218 nH
L2  =  2.908 nH
L3  =  5.553 nH
C1  =  4.042 μF
C2  =  611 nF
C3  =  65.8 nF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  3.101 mΩ
R1  =  63.23 Ω
R2  =  27.08 Ω
R3  =  4.259 Ω
R4  =  1.448 Ω
R5  =  344.5 mΩ
R6  =  98 mΩ
R7  =  4.295 mΩ
R8  =  1.819 mΩ
R9  =  173.5 kΩ
R10  =  32.18 mΩ
R11  =  4.587 Ω
R12  =  895.7 μΩ
R13  =  15.36 mΩ
L1  =  21.02 nH
L2  =  36.04 pH
L3  =  1 pH
L4  =  59.61 pH
L5  =  188.1 pH
C1_8  =  388.3 μF
C9  =  2.942 mF
C10  =  13.56 μF
C11  =  2.511 μF
Ceramic capacitor case schema Universal

EIA - 1206

millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 ±0.2 0.063 ±0.008
T max. 2.79 0.11
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General