KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
1206 220 n ± 5 % 50 X7R Sn General MLCC
12065C224JAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  396.3 μΩ
R1  =  16.06 mΩ
R2  =  1.381 Ω
R3  =  2.072 Ω
R4  =  1 GΩ
L1  =  1.156 nH
L2  =  3.795 nH
L3  =  13.91 nH
C1  =  189.2 nF
C2  =  28.6 nF
C3  =  3.08 nF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  17.12 mΩ
R1  =  830.2 Ω
R2  =  143.6 Ω
R3  =  18.8 Ω
R4  =  2.598 Ω
R5  =  397.5 mΩ
R6  =  76.25 mΩ
R7  =  10.53 mΩ
R8  =  6.826 mΩ
R9  =  286.6 kΩ
R10  =  184.9 mΩ
R11  =  2.619 Ω
R12  =  3.221 mΩ
R13  =  26.49 mΩ
L1  =  18.36 nH
L2  =  69.4 pH
L3  =  1 pH
L4  =  42.69 pH
L5  =  88.85 pH
C1_8  =  17.63 μF
C9  =  62.13 μF
C10  =  774.7 nF
C11  =  132.8 nF
Ceramic capacitor case schema Universal

EIA - 1206

millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 ±0.2 0.063 ±0.008
T max. 0.94 0.037
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General