KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
1206 3.3 n ± 10 % 25 X7R FLEXITERM® General MLCC
12063C332KAZ2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L x W)

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

250V = V

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

A = Not Applicable

Z = FLEXITERM®

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Flexi General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  265.9 μΩ
R1  =  161.8 mΩ
R2  =  15.78 Ω
R3  =  26.85 Ω
R4  =  1 GΩ
L1  =  1.076 nH
L2  =  5.469 nH
L3  =  49.04 nH
C1  =  2.838 nF
C2  =  429 pF
C3  =  46.2 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  178.3 mΩ
R1  =  28.38 kΩ
R2  =  1.417 kΩ
R3  =  144.2 Ω
R4  =  5.794 Ω
R5  =  483.9 mΩ
R6  =  54.03 mΩ
R7  =  36.05 mΩ
R8  =  41.89 mΩ
R9  =  570.8 kΩ
R10  =  2.034 Ω
R11  =  1.214 Ω
R12  =  18.64 mΩ
R13  =  55.94 mΩ
L1  =  15.24 nH
L2  =  170.5 pH
L3  =  1000 aH
L4  =  27.01 pH
L5  =  31.76 pH
C1_8  =  253.5 nF
C9  =  312.7 nF
C10  =  15.27 nF
C11  =  2.357 nF
Ceramic capacitor case schema Universal

EIA - 1206

millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 ±0.2 0.063 ±0.008
T max. 0.94 0.037
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Flexi General