KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
1206 10 n ± 10 % 25 X7R Sn General MLCC
12063C103KAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  295.4 μΩ
R1  =  87.92 mΩ
R2  =  8.294 Ω
R3  =  13.65 Ω
R4  =  1 GΩ
L1  =  1.097 nH
L2  =  4.966 nH
L3  =  35.17 nH
C1  =  8.6 nF
C2  =  1.3 nF
C3  =  140 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  96.05 mΩ
R1  =  11.17 kΩ
R2  =  774.3 Ω
R3  =  84.2 Ω
R4  =  4.688 Ω
R5  =  459.4 mΩ
R6  =  59.17 mΩ
R7  =  26.05 mΩ
R8  =  25.95 mΩ
R9  =  475.9 kΩ
R10  =  1.08 Ω
R11  =  1.488 Ω
R12  =  11.72 mΩ
R13  =  45.92 mΩ
L1  =  16.01 nH
L2  =  134.5 pH
L3  =  1000 aH
L4  =  30.48 pH
L5  =  41.67 pH
C1_8  =  776.9 nF
C9  =  1.264 μF
C10  =  43.05 nF
C11  =  6.832 nF
Ceramic capacitor case schema Universal

EIA - 1206

millimeters [mm] inches [in]
L 3.2 ±0.2 0.126 ±0.008
W 1.6 ±0.2 0.063 ±0.008
T max. 0.94 0.037
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General