Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 6.8 n ± 5 % 10 X7R Sn General MLCC
0805ZC682JAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  92.25 mΩ
R2  =  13.03 Ω
R3  =  3.872 Ω
R4  =  1 GΩ
L1  =  860.3 pH
L2  =  5.846 nH
L3  =  17.98 nH
C1  =  5.984 nF
C2  =  659.6 pF
C3  =  156.4 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  86.8 mΩ
R1  =  18.55 kΩ
R2  =  1.485 kΩ
R3  =  110.9 Ω
R4  =  9.943 Ω
R5  =  1.297 Ω
R6  =  205.7 mΩ
R7  =  44 mΩ
R8  =  22.36 mΩ
R9  =  156.9 mΩ
R10  =  686.9 mΩ
R11  =  575.7 mΩ
R12  =  9.367 mΩ
R13  =  23.63 mΩ
L1  =  18.25 pH
L2  =  45.31 pH
L3  =  1000 aH
L4  =  18.92 pH
L5  =  28.83 pH
C1_8  =  444 nF
C9  =  257.7 nF
C10  =  8.876 nF
C11  =  3.629 nF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 0.94 0.037
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General