KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 680 n ± 20 % 16 X7R FLEXITERM® General MLCC
0805YC684MAZ2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L x W)

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

250V = V

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

A = Not Applicable

Z = FLEXITERM®

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Flexi General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  6.095 mΩ
R2  =  653.2 mΩ
R3  =  1.066 Ω
R4  =  1 GΩ
L1  =  892.6 pH
L2  =  4.12 nH
L3  =  17.98 nH
C1  =  598.4 nF
C2  =  65.96 nF
C3  =  15.64 nF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  6.005 mΩ
R1  =  350.2 Ω
R2  =  101.3 Ω
R3  =  16.33 Ω
R4  =  3.247 Ω
R5  =  262.3 mΩ
R6  =  30.7 mΩ
R7  =  3.217 mΩ
R8  =  2.764 mΩ
R9  =  35.45 mΩ
R10  =  277.3 mΩ
R11  =  2.024 Ω
R12  =  1.131 mΩ
R13  =  11.68 mΩ
L1  =  37.43 pH
L2  =  24.9 pH
L3  =  1 pH
L4  =  26.95 pH
L5  =  56.47 pH
C1_8  =  48.68 μF
C9  =  107.4 μF
C10  =  3.375 μF
C11  =  575.2 nF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 1.4 0.055
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Flexi General