KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 470 p ± 10 % 16 X7R Sn General MLCC
0805YC471KAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  446.3 mΩ
R2  =  74.01 Ω
R3  =  8.182 Ω
R4  =  1 GΩ
L1  =  842.1 pH
L2  =  7.162 nH
L3  =  17.97 nH
C1  =  413.6 pF
C2  =  45.59 pF
C3  =  10.81 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  408.9 mΩ
R1  =  185.6 kΩ
R2  =  7.049 kΩ
R3  =  337.1 Ω
R4  =  19.03 Ω
R5  =  3.277 Ω
R6  =  620.1 mΩ
R7  =  200.7 mΩ
R8  =  75.22 mΩ
R9  =  371.9 mΩ
R10  =  1.163 Ω
R11  =  277.6 mΩ
R12  =  31.93 mΩ
R13  =  35.56 mΩ
L1  =  12.03 pH
L2  =  64.12 pH
L3  =  1000 aH
L4  =  15.41 pH
L5  =  19.52 pH
C1_8  =  29.09 nF
C9  =  7.781 nF
C10  =  282.7 pF
C11  =  192 pF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 1.0 0.039
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General