KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 330 n ± 10 % 16 X7R Sn Automotive MLCC
0805YC334K4T2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

0402

0603

0805

1206

1210

1812

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

250V = V

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

e.g. 10 F = 106

F = ±1% (≥10pF)*

G = ±2% (≥10pF)*

J = ±5% (≤1µF)

K = ±10%

M = ±20%

4 = Automotive

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Automotive

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  9.337 mΩ
R2  =  1.045 Ω
R3  =  1.306 Ω
R4  =  1 GΩ
L1  =  887.5 pH
L2  =  4.352 nH
L3  =  17.98 nH
C1  =  290.4 nF
C2  =  32.01 nF
C3  =  7.59 nF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  9.134 mΩ
R1  =  653 Ω
R2  =  154.4 Ω
R3  =  22.06 Ω
R4  =  3.871 Ω
R5  =  337.2 mΩ
R6  =  41.39 mΩ
R7  =  4.851 mΩ
R8  =  3.838 mΩ
R9  =  44.77 mΩ
R10  =  319.7 mΩ
R11  =  1.661 Ω
R12  =  1.577 mΩ
R13  =  13.05 mΩ
L1  =  33.43 pH
L2  =  27.35 pH
L3  =  1 pH
L4  =  25.49 pH
L5  =  50.81 pH
C1_8  =  23.28 μF
C9  =  41.67 μF
C10  =  1.328 μF
C11  =  259.7 nF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 1.4 0.055
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Automotive