KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 220 n ± 10 % 16 X7R Sn General MLCC
0805YC224KAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  11.86 mΩ
R2  =  1.36 Ω
R3  =  1.463 Ω
R4  =  1 GΩ
L1  =  884.6 pH
L2  =  4.489 nH
L3  =  17.98 nH
C1  =  193.6 nF
C2  =  21.34 nF
C3  =  5.06 nF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  11.56 mΩ
R1  =  926.2 Ω
R2  =  195.6 Ω
R3  =  26.12 Ω
R4  =  4.272 Ω
R5  =  388.1 mΩ
R6  =  48.93 mΩ
R7  =  6.107 mΩ
R8  =  4.613 mΩ
R9  =  51.04 mΩ
R10  =  346.3 mΩ
R11  =  1.487 Ω
R12  =  1.899 mΩ
R13  =  13.88 mΩ
L1  =  31.38 pH
L2  =  28.83 pH
L3  =  1 pH
L4  =  24.71 pH
L5  =  47.89 pH
C1_8  =  15.4 μF
C9  =  24.5 μF
C10  =  787.1 nF
C11  =  166.2 nF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 0.94 0.037
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General