KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 1.8 n ± 5 % 16 X7R Sn General MLCC
0805YC182JAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  202.1 mΩ
R2  =  30.92 Ω
R3  =  5.618 Ω
R4  =  1 GΩ
L1  =  851.2 pH
L2  =  6.467 nH
L3  =  17.97 nH
C1  =  1.584 nF
C2  =  174.6 pF
C3  =  41.4 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  187.6 mΩ
R1  =  58.32 kΩ
R2  =  3.222 kΩ
R3  =  192.8 Ω
R4  =  13.73 Ω
R5  =  2.057 Ω
R6  =  356.1 mΩ
R7  =  93.61 mΩ
R8  =  40.89 mΩ
R9  =  241 mΩ
R10  =  892.5 mΩ
R11  =  400.5 mΩ
R12  =  17.24 mΩ
R13  =  28.96 mΩ
L1  =  14.83 pH
L2  =  53.85 pH
L3  =  1000 aH
L4  =  17.08 pH
L5  =  23.74 pH
C1_8  =  114.4 nF
C9  =  45.19 nF
C10  =  1.598 nF
C11  =  841.1 pF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 0.94 0.037
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General