KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 10 μ ± 10 % 6.3 X7R Sn General MLCC
08056C106KAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  1.248 mΩ
R2  =  113.8 mΩ
R3  =  502.4 mΩ
R4  =  1 GΩ
L1  =  912 pH
L2  =  3.358 nH
L3  =  17.99 nH
C1  =  8.8 μF
C2  =  970 nF
C3  =  230 nF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  1.263 mΩ
R1  =  34.51 Ω
R2  =  21.13 Ω
R3  =  5.338 Ω
R4  =  1.69 Ω
R5  =  103.2 mΩ
R6  =  10.12 mΩ
R7  =  698.7 μΩ
R8  =  815.6 μΩ
R9  =  14.88 mΩ
R10  =  163.3 mΩ
R11  =  4.216 Ω
R12  =  329.4 μΩ
R13  =  7.742 mΩ
L1  =  56.92 pH
L2  =  17.55 pH
L3  =  1 pH
L4  =  33.13 pH
L5  =  83.61 pH
C1_8  =  755.4 μF
C9  =  3.636 mF
C10  =  108.2 μF
C11  =  11.07 μF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 1.52 0.06
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General