KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 33 n ± 20 % 50 X7R Sn General MLCC
08055C333MAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  36.32 mΩ
R2  =  4.668 Ω
R3  =  2.488 Ω
R4  =  1 GΩ
L1  =  871.3 pH
L2  =  5.185 nH
L3  =  17.98 nH
C1  =  29.04 nF
C2  =  3.201 nF
C3  =  759 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  34.73 mΩ
R1  =  4.753 kΩ
R2  =  591.1 Ω
R3  =  57.5 Ω
R4  =  6.774 Ω
R5  =  749.6 mΩ
R6  =  107.1 mΩ
R7  =  17.94 mΩ
R8  =  10.92 mΩ
R9  =  94.19 mΩ
R10  =  503.2 mΩ
R11  =  886 mΩ
R12  =  4.536 mΩ
R13  =  18.56 mΩ
L1  =  23.34 pH
L2  =  36.9 pH
L3  =  1 pH
L4  =  21.36 pH
L5  =  36.3 pH
C1_8  =  2.224 μF
C9  =  2.041 μF
C10  =  68.11 nF
C11  =  20.63 nF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 0.94 0.037
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General