KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 120 n ± 5 % 50 X7R FLEXITERM® General MLCC
08055C124JAZ2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L x W)

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

250V = V

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

A = Not Applicable

Z = FLEXITERM®

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Flexi General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  16.96 mΩ
R2  =  2.017 Ω
R3  =  1.733 Ω
R4  =  1 GΩ
L1  =  880.3 pH
L2  =  4.7 nH
L3  =  17.98 nH
C1  =  105.6 nF
C2  =  11.64 nF
C3  =  2.76 nF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  16.42 mΩ
R1  =  1.562 kΩ
R2  =  278.5 Ω
R3  =  33.61 Ω
R4  =  4.95 Ω
R5  =  478.9 mΩ
R6  =  62.85 mΩ
R7  =  8.617 mΩ
R8  =  6.075 mΩ
R9  =  62.08 mΩ
R10  =  390.2 mΩ
R11  =  1.26 Ω
R12  =  2.508 mΩ
R13  =  15.23 mΩ
L1  =  28.55 pH
L2  =  31.2 pH
L3  =  1 pH
L4  =  23.59 pH
L5  =  43.83 pH
C1_8  =  8.297 μF
C9  =  11.07 μF
C10  =  360.1 nF
C11  =  85.34 nF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 1.27 0.05
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Flexi General