KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 100 n ± 5 % 50 X7R FLEXITERM® General MLCC
08055C104JAZ2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L x W)

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

250V = V

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

A = Not Applicable

Z = FLEXITERM®

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Flexi General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  18.89 mΩ
R2  =  2.271 Ω
R3  =  1.824 Ω
R4  =  1 GΩ
L1  =  879 pH
L2  =  4.766 nH
L3  =  17.98 nH
C1  =  88 nF
C2  =  9.7 nF
C3  =  2.3 nF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  18.26 mΩ
R1  =  1.828 kΩ
R2  =  309.7 Ω
R3  =  36.26 Ω
R4  =  5.174 Ω
R5  =  510.2 mΩ
R6  =  67.77 mΩ
R7  =  9.557 mΩ
R8  =  6.599 mΩ
R9  =  65.84 mΩ
R10  =  404.5 mΩ
R11  =  1.199 Ω
R12  =  2.727 mΩ
R13  =  15.66 mΩ
L1  =  27.75 pH
L2  =  31.94 pH
L3  =  1 pH
L4  =  23.26 pH
L5  =  42.68 pH
C1_8  =  6.889 μF
C9  =  8.721 μF
C10  =  284.6 nF
C11  =  69.83 nF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 1.27 0.05
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Flexi General