KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 3.3 n ± 5 % 25 X7R Sn General MLCC
08053C332JAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  141.3 mΩ
R2  =  20.85 Ω
R3  =  4.741 Ω
R4  =  1 GΩ
L1  =  855.4 pH
L2  =  6.176 nH
L3  =  17.98 nH
C1  =  2.904 nF
C2  =  320.1 pF
C3  =  75.9 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  132 mΩ
R1  =  34.59 kΩ
R2  =  2.263 kΩ
R3  =  149.9 Ω
R4  =  11.85 Ω
R5  =  1.667 Ω
R6  =  277.3 mΩ
R7  =  66.34 mΩ
R8  =  31.05 mΩ
R9  =  198.2 mΩ
R10  =  792 mΩ
R11  =  472.6 mΩ
R12  =  13.05 mΩ
R13  =  26.39 mΩ
L1  =  16.3 pH
L2  =  49.77 pH
L3  =  1000 aH
L4  =  17.9 pH
L5  =  25.94 pH
C1_8  =  212.4 nF
C9  =  99.96 nF
C10  =  3.493 nF
C11  =  1.638 nF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 1.0 0.039
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General