KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 2.2 μ ± 10 % 25 X7R FLEXITERM® General MLCC
08053C225KAZ2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L x W)

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

250V = V

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

A = Not Applicable

Z = FLEXITERM®

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Flexi General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  3.049 mΩ
R2  =  304.5 mΩ
R3  =  767.6 mΩ
R4  =  1 GΩ
L1  =  901 pH
L2  =  3.768 nH
L3  =  17.98 nH
C1  =  1.936 μF
C2  =  213.4 nF
C3  =  50.6 nF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  3.039 mΩ
R1  =  127.3 Ω
R2  =  51.09 Ω
R3  =  10.02 Ω
R4  =  2.441 Ω
R5  =  174.6 mΩ
R6  =  18.91 mΩ
R7  =  1.651 mΩ
R8  =  1.622 mΩ
R9  =  24.26 mΩ
R10  =  220 mΩ
R11  =  2.789 Ω
R12  =  660 μΩ
R13  =  9.76 mΩ
L1  =  44.95 pH
L2  =  21.37 pH
L3  =  1 pH
L4  =  29.49 pH
L5  =  67.03 pH
C1_8  =  161.2 μF
C9  =  500.2 μF
C10  =  15.35 μF
C11  =  2.093 μF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 1.52 0.06
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Flexi General