KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 15 n ± 20 % 25 X7R Sn General MLCC
08053C153MAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  57.84 mΩ
R2  =  7.793 Ω
R3  =  3.103 Ω
R4  =  1 GΩ
L1  =  865.8 pH
L2  =  5.505 nH
L3  =  17.98 nH
C1  =  13.2 nF
C2  =  1.455 nF
C3  =  345 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  54.86 mΩ
R1  =  9.378 kΩ
R2  =  936 Ω
R3  =  79.82 Ω
R4  =  8.204 Ω
R5  =  985.5 mΩ
R6  =  148.4 mΩ
R7  =  28.07 mΩ
R8  =  15.61 mΩ
R9  =  121.5 mΩ
R10  =  587.8 mΩ
R11  =  714.4 mΩ
R12  =  6.515 mΩ
R13  =  20.94 mΩ
L1  =  20.64 pH
L2  =  40.88 pH
L3  =  1000 aH
L4  =  20.1 pH
L5  =  32.36 pH
C1_8  =  994.9 nF
C9  =  726.6 nF
C10  =  24.63 nF
C11  =  8.665 nF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 0.94 0.037
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General