KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 1.5 n ± 10 % 25 X7R Sn General MLCC
08053C152KAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  225 mΩ
R2  =  34.81 Ω
R3  =  5.912 Ω
R4  =  1 GΩ
L1  =  850 pH
L2  =  6.558 nH
L3  =  17.97 nH
C1  =  1.32 nF
C2  =  145.5 pF
C3  =  34.5 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  208.6 mΩ
R1  =  68.25 kΩ
R2  =  3.583 kΩ
R3  =  208 Ω
R4  =  14.36 Ω
R5  =  2.191 Ω
R6  =  384 mΩ
R7  =  103.8 mΩ
R8  =  44.41 mΩ
R9  =  255.6 mΩ
R10  =  925.1 mΩ
R11  =  381 mΩ
R12  =  18.75 mΩ
R13  =  29.78 mΩ
L1  =  14.41 pH
L2  =  55.14 pH
L3  =  1000 aH
L4  =  16.85 pH
L5  =  23.12 pH
C1_8  =  95.02 nF
C9  =  35.59 nF
C10  =  1.263 nF
C11  =  688.3 pF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 0.94 0.037
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General