KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 10 n ± 5 % 200 X7R Sn General MLCC
08052C103JAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  73.47 mΩ
R2  =  10.14 Ω
R3  =  3.476 Ω
R4  =  1 GΩ
L1  =  863 pH
L2  =  5.677 nH
L3  =  17.98 nH
C1  =  8.8 nF
C2  =  970 pF
C3  =  230 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  69.41 mΩ
R1  =  13.3 kΩ
R2  =  1.186 kΩ
R3  =  94.49 Ω
R4  =  9.054 Ω
R5  =  1.134 Ω
R6  =  175.4 mΩ
R7  =  35.34 mΩ
R8  =  18.77 mΩ
R9  =  138.5 mΩ
R10  =  636.6 mΩ
R11  =  639.6 mΩ
R12  =  7.847 mΩ
R13  =  22.28 mΩ
L1  =  19.38 pH
L2  =  43.09 pH
L3  =  1000 aH
L4  =  19.49 pH
L5  =  30.5 pH
C1_8  =  657.9 nF
C9  =  427.2 nF
C10  =  14.6 nF
C11  =  5.547 nF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 0.94 0.037
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General