KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 1 n ± 10 % 200 X7R Sn General MLCC
08052C102KAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  285.8 mΩ
R2  =  45.31 Ω
R3  =  6.623 Ω
R4  =  1 GΩ
L1  =  847.2 pH
L2  =  6.763 nH
L3  =  17.97 nH
C1  =  880 pF
C2  =  97 pF
C3  =  23 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  263.9 mΩ
R1  =  96.8 kΩ
R2  =  4.539 kΩ
R3  =  246.3 Ω
R4  =  15.84 Ω
R5  =  2.522 Ω
R6  =  454 mΩ
R7  =  130.7 mΩ
R8  =  53.39 mΩ
R9  =  291.4 mΩ
R10  =  1.002 Ω
R11  =  341.1 mΩ
R12  =  22.58 mΩ
R13  =  31.68 mΩ
L1  =  13.53 pH
L2  =  58.13 pH
L3  =  1000 aH
L4  =  16.33 pH
L5  =  21.79 pH
C1_8  =  62.83 nF
C9  =  20.92 nF
C10  =  748.7 pF
C11  =  440.6 pF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 0.94 0.037
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General