KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 56 n ± 5 % 100 X7R Sn General MLCC
08051C563JAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  26.59 mΩ
R2  =  3.31 Ω
R3  =  2.146 Ω
R4  =  1 GΩ
L1  =  875 pH
L2  =  4.98 nH
L3  =  17.98 nH
C1  =  49.28 nF
C2  =  5.432 nF
C3  =  1.288 nF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  25.55 mΩ
R1  =  3.013 kΩ
R2  =  434.2 Ω
R3  =  46.15 Ω
R4  =  5.957 Ω
R5  =  623.9 mΩ
R6  =  86.1 mΩ
R7  =  13.28 mΩ
R8  =  8.586 mΩ
R9  =  79.4 mΩ
R10  =  453.4 mΩ
R11  =  1.024 Ω
R12  =  3.559 mΩ
R13  =  17.12 mΩ
L1  =  25.35 pH
L2  =  34.45 pH
L3  =  1 pH
L4  =  22.25 pH
L5  =  39.22 pH
C1_8  =  3.814 μF
C9  =  4.081 μF
C10  =  134.7 nF
C11  =  36.9 nF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 1.4 0.055
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General