KYOCERA AVX - Advanced Electronic Components & Solutions

Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0805 22 n ± 10 % 100 X7R FLEXITERM® General MLCC
08051C223KAZ2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L x W)

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

250V = V

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

A = Not Applicable

Z = FLEXITERM®

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R Flexi General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  46.14 mΩ
R2  =  6.076 Ω
R3  =  2.787 Ω
R4  =  1 GΩ
L1  =  868.4 pH
L2  =  5.347 nH
L3  =  17.98 nH
C1  =  19.36 nF
C2  =  2.134 nF
C3  =  506 pF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  43.93 mΩ
R1  =  6.741 kΩ
R2  =  748.7 Ω
R3  =  68.07 Ω
R4  =  7.475 Ω
R5  =  862.8 mΩ
R6  =  126.6 mΩ
R7  =  22.59 mΩ
R8  =  13.12 mΩ
R9  =  107.4 mΩ
R10  =  545 mΩ
R11  =  793.2 mΩ
R12  =  5.464 mΩ
R13  =  19.75 mΩ
L1  =  21.91 pH
L2  =  38.89 pH
L3  =  1000 aH
L4  =  20.7 pH
L5  =  34.22 pH
C1_8  =  1.47 μF
C9  =  1.2 μF
C10  =  40.37 nF
C11  =  13.2 nF
Ceramic capacitor case schema Universal

EIA - 0805

millimeters [mm] inches [in]
L 2.01 ±0.2 0.079 ±0.008
W 1.25 ±0.2 0.049 ±0.008
T max. 0.94 0.037
t 0.5 ±0.25 0.02 ±0.01

For more specific information about part number case size see:   Catalog Series Datasheet - X7R Flexi General