Case Size [EIA] Capacitance [F] Tolerance Voltage [V] Dielectric Termination Product Type Technology
0603 82 n ± 20 % 16 X7R Sn General MLCC
0603YC823MAT2A
SizeVoltageDielectricCapacitance Code (in pF)Capacitance ToleranceFailure RateTerminationsPackagingSpecial Code

(L” x W”)

4V = 4

6.3V = 6

10V = Z

16V = Y

25V = 3

50V = 5

100V = 1

200V = 2

500V = 7

X7R = C

2 Sig. Digits +

Number of Zeros

J = ±5% (≤1µF)

K = ±10%

M = ±20%

*≤1µF only, contact factory for additional values

A = Not Applicable

T = Plated Ni and Sn

2 = 7” Reel

4 = 13” Reel

A = Std. Product


This legend is Only for explain PartNumber parts, not for order or create specific PartNumber

PN structure example - For more specific information about full Part Numbers building see:
Catalog Series Datasheet - X7R General

rohs_lf
Ceramic schema - X7R & X8L Impedance
Impedance
R0  =  100 μΩ
R1  =  19.71 mΩ
R2  =  2.797 Ω
R3  =  1.538 Ω
R4  =  1 GΩ
L1  =  1.034 nH
L2  =  5.022 nH
L3  =  22.19 nH
C1  =  68.06 nF
C2  =  12.3 nF
C3  =  1.558 nF

Ceramic schema - X7R & X8L ESR
ESR
R0  =  21.17 mΩ
R1  =  2.844 kΩ
R2  =  437.2 Ω
R3  =  60.02 Ω
R4  =  7.714 Ω
R5  =  1.309 Ω
R6  =  130.3 mΩ
R7  =  20 mΩ
R8  =  9.257 mΩ
R9  =  18.83 mΩ
R10  =  184.5 mΩ
R11  =  407.7 mΩ
R12  =  5.164 mΩ
R13  =  21.21 mΩ
L1  =  3.007 pH
L2  =  28.13 pH
L3  =  1000 aH
L4  =  21.14 pH
L5  =  34.76 pH
C1_8  =  4.613 μF
C9  =  6.462 μF
C10  =  233.4 nF
C11  =  73.58 nF
Ceramic capacitor case schema Universal

EIA - 0603

millimeters [mm] inches [in]
L 1.6 ±0.15 0.063 ±0.006
W 0.81 ±0.15 0.032 ±0.006
T max. 0.9 0.035
t 0.35 ±0.15 0.014 ±0.006

For more specific information about part number case size see:   Catalog Series Datasheet - X7R General